Caterpillar CP54B

Caterpillar CP54B

Price
85,000 USD
Year
2014
Working hours
1015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP54B
CategorySingle drum rollers
Serial NumberCPX00147
Unit NumberUM07687
Catalog NumberCU4448308
Manufacturing Year2014
Hours1015 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$ 85,000
Tax-
Price Including Tax-
Features
Additional InformationAXLE, WITHOUT BRAKES
BELT, SEAT, 3"
CERTIFICATE OF ORIGIN
CONSISTING OF:
CP54B VIBRATORY COMPACTOR
EIN# TY7W37
ENGINE, TIER 4 CERTIFIED
FREQUENCY, FIXED
GUARD, TRNSMISSION
INLAND FREIGHT
INSTRUCTIONS, NORTH AMERICAN
LANE 1 ORDER
LIGHTS, UPGRADED
MIRRORS, REARVIEW, EXTERNAL
NO COMPACTION SENSOR
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
PLATFORM, ROPS/FOPS
SCREEN, STANDARD
SEAT, VINYL
TIRES, TRACTION, 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone