Quick Search

CAT CP56B

CAT CP56B

Year
2015
Working hours
2,645 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT CP56B
Quinn Company
CategorySingle drum rollers
Serial NumberLHC00670
Unit NumberUC0002420
Catalog Number10060083
Year2015
Hours2,645 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax161,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional informationBLADE, LEVELING
CERTIFICATE OF ORIGIN
ENGINE, TIER 4 CERTIFIED
FREQUENCY, VARIABLE
INLAND FREIGHT
INSTRUCTIONS, N AMER, PLATFORM
LANE 3 ORDER
OIL, HYDR, FACTORY FILLED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PAD, ROUND
PLATFORM, ROPS/FOPS
PRODUCT LINK, SATELLITE PL321
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, VINYL
SENSOR, DRIVE POWER
TIRES, TRACTION, 8PR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Good
  • Good
  • FairSHROUD CRACK LT SIDE
  • Good
safety items
400
  • GOOD
  • Good
  • Good
  • Good
  • GoodAPRIL 2023
gauges, operator station, console
200
  • Yes
  • Good
  • Good
engine
700
  • No
  • No
  • YesEPA 2014 TIER 4 INTERIM RED TAG# AM4D45
  • Yes
  • No
  • No
  • Yes
  • No
  • RED
  • ______--
  • GOOD
  • OK
  • CLEARFULL
  • GoodNEW @ 2645
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • GOOD
  • Good
  • Good
  • Good
  • Good
transmission
100
  • GoodALL SPEEDS OK
steering
300
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
400
  • GOOD
  • Good
  • Good
  • Good
  • Good
tires
  • 93%
  • OK
  • PM 2 @ 2645
  • 23.1-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFIRESTONE4291NoNoNo
Right RearFIRESTONE4095NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering