Caterpillar CP56B

Caterpillar CP56B

Price
188,000 USD
Year
2018
Working hours
851 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategoryCompactors
Serial NumberP5600396
Unit NumberP5600396
Catalog NumberCU4520993
Manufacturing Year2018
Hours851 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 188,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CATERPILLAR CP56B VIBRATORY SOIL COMPACTOR
CERTIFICATE OF ORIGIN
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTS, UPGRADED
MIRRORS, REARVIEW, INTERNAL
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TIRE, TRACTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone