Caterpillar CB22B

Caterpillar CB22B

Price
20,909 USD
Year
2016
Working hours
3156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB22B
CategorySingle drum rollers
Serial Number2B200123
Unit Number2B2123-A
Catalog NumberCU4443322
Manufacturing Year2016
Hours3156 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 20,909
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional InformationAS IS, WHERE IS
OROPS, WATER SPRAY SYS, 39" DRUMS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
general appearance
  • Good
  • FairFADED SLIGHT, SCRATCHES AND SOME SURFACE RUST PRESENT
  • Good
  • Good
safety items
  • Good
  • Good
  • Fair
gauges, operator station, console
  • No
  • PLASTIC PANEL BEHIND DASH IS MISSING AND PANEL ON STEERING COLUMN IS BROKEN. BOTTOM CUSHION IS CRACKED
  • GoodSHOWS SOME CODES ON MONITOR DISPLAY
  • Good
engine
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • BOTH FRONT INSIDE LIGHT LENSES ARE BROKEN AND BOTH FRONT OUTSIDE LIGHTS ARE INOP
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
steering
  • FairP&B HAVE SLIGHT MOVEMENT
  • FairSHOW NORMAL WEAR AND HAD LITTLE MOVEMENT
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • 39” DRUMS
  • Good
  • Good
  • Good
  • FairSHOW NORMAL WEAR
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone