Quick Search

CAT CS34

CAT CS34

Year
2015
Working hours
1,330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Selma, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT CS34
Quinn Company
CategorySingle drum rollers
Serial Number51400149
Unit NumberUC0002557
Catalog Number10116636
Year2015
Hours1,330 h
CountryUnited States
LocationSELMA, United States
Pricing
Price Excluding Tax56,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
ROPS - OpenROPS - Open
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
400
  • GOOD
  • Good
  • Good
  • Good
  • GoodJAN 2024
gauges, operator station, console
200
  • No
  • Good
  • Good
engine
800
  • No
  • No
  • YesEPA 2015 CAL TAG # EY9K63
  • Yes
  • No
  • No
  • No
  • RED
  • N ONE
  • 100%
  • GOOD
  • OK
  • CLEAR
  • GoodNEW
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • GOOD
  • Good
  • Good
  • Good
transmission
100
  • GoodFWD & BACK OK
steering
300
  • Good
  • Good
  • Good
hydraulics
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
600
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 89%
  • 11.2-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearAMERICAN FARMER3489NoNoNo
Right RearAMERICAN FARMER3489NoNoNo
comments, misc. repairs, general remarks
  • PM 2 @ 1323
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering