Quick Search

CAT CS12

CAT CS12

Year
2024
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1410
Show phone number
Basic information
BrandCAT CS12
Wheeler Machinery Co.
CategorySingle drum rollers
Serial Number37600143
Unit NumberAA010711
Catalog Number10132384
Year2024
Hours3 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax253,100 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB, ROPS/FOPS WITH A/C
ENGINE, CAT C4.4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYD, STANDARD
Online Owner's Manual
PRICED NEW 06/06/24 EK
PRODUCT LINK, CELLULAR PL641
ROLL ON-ROLL OFF
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
SUN VISOR, FRONT
TIRES, 23.1-26 12PR R-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering