Quick Search

CAT CS68B

CAT CS68B

Year
2018
Working hours
3,788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Pocatello, ID
+1 8779914228
Show phone number
Basic information
BrandCAT CS68B
Western States Equipment
CategorySingle drum rollers
Serial NumberCS800106
Unit NumberE0024664
Catalog Number10154237
Year2018
Hours3,788 h
CountryUnited States
LocationPocatello, United States
Pricing
Price Excluding Tax140,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional informationCAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
CS68B VIBRATORY COMPACTOR
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
LIGHTS, UPGRADED
NO BLADE
NO COMPACTION SENSOR
OIL, HYDR, FACTORY FILLED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH, DELUXE
SUN SCREEN
TIRES, 23,1-26 TI 8PR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering