2019 CAT CS54B For Sale - 104,000 USD | Cat Used
Quick Search

CAT CS54B

CAT CS54B

Year
2019
Working hours
1,244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Ocala, FL
+1 877 228 3519
Show phone number
Basic information
BrandCAT CS54B
Caterpillar Financial
CategorySingle drum rollers
Serial NumberCS500709
Unit NumberOKL8612860
Catalog Number10166067
Year2019
Hours1,244 h
CountryUnited States
LocationOcala, United States
Pricing
Price Excluding Tax104,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 2 CompliantTier 2 Compliant
Tier 1 CompliantTier 1 Compliant
Emissions Level - EU - IVEmissions Level - EU - IV
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Regulatory Status - CAT_KoreaRegulatory Status - CAT_Korea
Regulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China ExportRegulatory Status - CAT_NR_EPA/CARB_MLIT_EU_R120_China Export
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
ROPS - OpenROPS - Open
Drums, CompactDrums, Compact
Control, Variable AmplitudeControl, Variable Amplitude
Additional informationCustomer Value Agreement (CVA) 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Financing 0% for 12 mos./2.99% for 24 mos./3.99% for 36 mos./4.99% for 48 mos. for qualifying buyers. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Protection 12 MONTHS/1,000 HOUR EQUIPMENT PROTECTION PLAN may be included at no cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 0% FOR 12 MOS/2.99% FOR 24 MOS./ 3.99% FOR 36 MOS. / 4.99 FOR 48 MOS. for qualifying buyers + an Equipment Protection Plan & CVA included at no extra cost! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Customer Value Agreement 4 YEAR/2,000 HOUR (PARTS & SOS) CVA BY CAT FINANCIAL INCLUDED AT NO COST may be available. Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • No
  • GoodThe front drip edge is bent on the left side. This is not structural.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe paint has some scratches and some spots peeling on the hood.
  • GoodThe mesh mounting holes are begining to crack.
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • YesThe safety decals have been replaced as needed.
  • Yes
  • Good
  • Good
  • GoodA new seat belt was installed in 11/24.
gauges, operator station, console
1020
  • 61%
  • 63%
  • The steering column has been repaired and works freely.
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe mirror bracket mounts are loose in the wear points.
  • Good
  • Good
  • FairThe switch icons are very faded but can still be seen in the right light.
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 435-6128
  • W7N49333
  • 1244
  • Normal
  • Clear
  • Good
  • GoodThis sample came back green.
  • Good
  • Good
  • Good
  • Good
  • GoodThe engine air filters are new.
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed
  • Good
  • Good
  • GoodHydraulic
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Yes
  • No
  • Good
  • GoodNew batteries have been installed on 11/14/24.
  • Good
  • Good
  • Good
  • GoodThe light harness has been properly mounted.
  • Good
transmission
200
  • Hystat
  • Good
  • Good
steering
400
  • The steering wheel has been replaced.
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • The hydraulic oil sample came back green.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
600
  • No
  • The drum cooling oil is full. This sample came back green.
  • GoodThis sample came back green.
  • GoodThis sample came back green.
  • GoodThe drum scraper has been adjusted.
  • Good
  • Good
  • GoodThis sample came back green.
axles / final drives
400
  • No
  • No
  • GoodThis sample came back green.
  • Good
  • GoodThis sample came back green.
  • Good
tires
  • 95% Average life remaining
  • 23.1 R26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone2095NoNoYes
Right RearFirestone2095NoYesNo
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering