Currently 18041 machines for sale
Quick Search

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Single drum rollers
x
298 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT CS11GC, 150,0002022
Rental Fleet Machine, Subject To Availability, AL
44 h Cat Certified Used Conditions Customer Value Agreementrops - open

See Details
CAT CB64B2017
Irving, TX
2,234 h Specifications Cat Certified Usedproduct linkultra low sulfur diesel fuelorops

See Details
CAT CB64B2016
Victoria, TX
2,033 h Specifications Cat Certified Usedlightingproduct linkultra low sulfur diesel fueloropsmat temperature sensors

See Details
CAT CB64B, 110,2502016
Bridgeport, TX
1,840 h Specifications Cat Certified Usedlightingproduct linkultra low sulfur diesel fuelorops

See Details
CAT CB64B2016
San Antonio, TX
6,071 h Cat Certified Usedlightingproduct linkultra low sulfur diesel fuelorops

See Details
CAT CB66B, 48,3002016
Cleburne, TX
3,076 h Cat Certified Usedlightingproduct linkultra low sulfur diesel fueloropsbeacon

See Details
CAT CB66B2015
Waco, TX
2,163 h Specifications Cat Certified Usedlightingproduct linkultra low sulfur diesel fueloropsbeacon

See Details
CAT CS54B, 180,0002022
Rental Fleet Machine, Subject To Availability, AL
44 h Cat Certified Used Conditions Customer Value Agreementoropsfire extinguisher

See Details
CAT CP 56 B, 207,0002020
Rental Fleet Machine, Subject To Availability, AL
1,205 h Specifications Cat Certified Used Conditions Customer Value Agreementlightingoropsfire extinguisher

See Details
CAT CP 56 B, 170,0002021
Rental Fleet Machine, Subject To Availability., AL
1,537 h Cat Certified Used Conditionslightingproduct linkair conditionereropsdrum, padded

See Details
CAT CS11GC2022
Rental Fleet Machine, Subject To Availability, AL
142 h Cat Certified Used Conditions Customer Value Agreementlightingorops

See Details
CAT CP56B, 155,0002021
Montgomery, AL
631 h Cat Certified Used Conditions Customer Value Agreementlightingproduct linkoropsdrum, padded

See Details
CAT CS56B, 149,9502021
Monroe, NJ
507 h Cat Certified Used Conditionscontrol, variable amplitudedrums, compactemissions leveltier 2 compliantproduct link

See Details
CAT CP44B, 127,5982019
Mesa, AZ
1,058 h

See Details
CAT CS56B, 185,0002018
Madison, WI
298 h Conditions

See Details
CAT CS5, 122,5002024
Salt Lake City, UT
1 h

See Details
CAT CS-563C1996
Pasco, WA
engine

See Details
CAT CS-563C1997
Pasco, WA

See Details
CAT CS-533E2004
Missoula, MT
3,149 h

See Details
CAT CS54B, 106,5242019
Tucson, AZ
1,928 h

See Details
CAT CS74B, 298,3002023
Ogden, UT
105 hguard, transmission

See Details
Show more results

Single drum rollers