Quick Search

CAT CS433E

CAT CS433E

Year
2008
Working hours
2,074 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Saginaw, MI
+1 8669941408
Show phone number
Basic information
BrandCAT CS433E
Michigan CAT
CategorySingle drum rollers
Serial NumberASR01017
Unit NumberASR1017-A
Catalog Number10155427
Year2008
Hours2,074 h
CountryUnited States
LocationSaginaw, United States
Pricing
Price Excluding Tax46,509 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
ROPS - OpenROPS - Open
Fire ExtinguisherFire Extinguisher
Additional informationCONDITION AND HOURS SUBJECT TO CHANGE
Online Owner's Manual
OROPS, 66" SMOOTH DRUM, 14.9-24
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
920
  • Good
  • Good
  • Good
  • FairHood decals starting to peel
  • Good
  • Good
  • Good
  • FairLight faded
  • GoodStraight
  • Good
  • GoodSteps in place and straight
safety items
210
  • YesWorking
  • Yes
  • Yes
  • Yes
  • No
  • GoodWorking
  • Good
  • FairRetractable style belt (outdated)
gauges, operator station, console
910
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodWorking
  • Good
  • FairCoolant temperature light on at startup
  • Good
  • Good
  • Good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Powered by caterpillar 3054 (4-cylinder turbo diesel)
  • Warning light goes out when started
  • Normal
  • Good
  • GoodFull
  • Good
  • GoodSmall manifold leak at #4, muffler has been repaired)
  • Good
  • Good
  • GoodStarts and runs good
cooling system
900
  • No
  • No
  • No
  • No
  • Yes
  • GoodRed, clean
  • Good
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodAll floodlights on machine working
transmission
100
  • Hydrostatic drive
  • Two speed transmission operated n both travel speeds
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
520
  • Good
  • FairLine/fitting at vibration pump leaking
  • Good
  • GoodTwo speed working
  • Good
  • Good
  • FairVibratory system working in both speed functions, motor seems to whine, apears to recently been replaced
drum
500
  • 66in smooth drum also has bolt on shell for pad drum
  • Good
  • Good
  • GoodCustom fitted front top scrapers
  • Good
  • GoodIsolators in place and in good condition
axles / final drives
200
  • NoPinion and wheel seals are dry
  • Good
  • Good
tires
  • 14.9-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone (tractiin field and road)3080NoYesNo
Right RearFirestone (tractiin field and road)3480NoYesNo
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering