Quick Search

CAT CP56B

CAT CP56B

Year
2018
Working hours
1,550 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Pasco, WA
+1 8779914228
Show phone number
Basic information
BrandCAT CP56B
Western States Equipment
CategorySingle drum rollers
Serial NumberP5600473
Unit NumberE0127031
Catalog Number10154319
Year2018
Hours1,550 h
CountryUnited States
LocationPasco, United States
Pricing
Price Excluding Tax200,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional informationBEACON, ROTATING, CAB
CAB, ROPS/FOPS WITH A/C
CLEAN EMISSIONS MODULE TIER4 - FINAL, CHK169304B
COMPLIANCE FILM, ELECT-MAGNETIC
CP56B VIBRATORY COMPACTOR
ENGINE AR-PRM W7N38081
ENGINE, CAT C4.4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANGUAGES, OPTION 1
LIGHTS, NIGHTTIME
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
Online Owner's Manual
PAD, ROUND
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TIRES, TRACTION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering