Quick Search

CAT CP433

CAT CP433

Year
1997
Working hours
3,577 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCAT CP433
Michigan CAT
CategorySingle drum rollers
Serial Number2JM00441
Unit Number2JM441-A
Catalog Number10115042
Year1997
Hours3,577 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax34,904 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ROPS - OpenROPS - Open
Variable FrequencyVariable Frequency
Drum Pad Type - PaddedDrum Pad Type - Padded
Additional informationCONDITION AND HOURS SUBJECT TO CHANGE
Online Owner's Manual
OROPS, 66" PADDED DRUM W/ SMOOTH DRUM KIT, 14.9-24R3 TIRES
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
210
  • Good
  • FairFaded and scratched and also has surface rust
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
200
  • No
  • Arm rests show some wear, joystick is taped together and back seat cushion is torn
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Both front work lights are inoperable
  • Good
  • Good
  • Good
  • Good
transmission
100
  • GoodJoystick is taped together
steering
130
  • FairP&B have a 1/4” of movement
  • FairP&B have a 1/4” of movement
  • FairSteering wheel is cracked
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
440
  • 66” Pad Foot Drum with a smooth drum kit
  • FairShows some wear
  • Good
  • Good
  • Fair
  • FairShows some wear
  • Good
  • Fair
  • Good
tires
  • 14.9-24R3
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearBKT1840NoYesNo
Right RearBKT1840NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering