2025 CAT CS16 For Sale - 307,400 USD | Cat Used
Quick Search

CAT CS16

CAT CS16

Year
2025
Working hours
81 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT CS16
Wheeler Machinery Co.
CategorySingle drum rollers
Serial Number74700110
Unit NumberAA011178
Catalog Number10210734
Year2025
Hours81 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax307,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information*CHASSIS AR
*ELECTRICAL AR
*HYDRAULIC AR
*HYDRAULIC AR-AUX
*POWERTRAIN AR
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
ENGINE, CAT C4.4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
NO BLADE
OIL, HYD, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED NEW 10/25/24 EK
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN VISOR, FRONT
TANK, STANDARD
TIRES, 23.1-26 8PR R-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering