X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28459 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Single drum rollers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Single drum rollers

Get an email alert when new equipment matching "Current filter" will be added.

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

584 Search results for "Current filter"
1..8910..49
Displaying: 97 - 108 Sort by:   ads/page
Caterpillar CS56B, 151,984 USDSingle drum rollers
Eloy, AZ, US
Year: 2018, Working hours: 877 h
EMPIRE MACHINERY
Hamm 3410, 87,500 USDSingle drum rollers
Shelby Twp., MI, US
Year: 2011, Working hours: 1245 h
MICHIGAN CAT

lightingorops, Specifications Conditions
Caterpillar CP56B, 105,248 USDSingle drum rollers
Kingman, AZ, US
Year: 2016, Working hours: 1881 h
EMPIRE MACHINERY
Caterpillar CP56B CA, 173,512 USDSingle drum rollers
Apache Junction, AZ, US
Year: 2018, Working hours: 1028 h
EMPIRE MACHINERY
Caterpillar CS44B, 110,400 USDSingle drum rollers
Eloy, AZ, US
Year: 2017, Working hours: 777 h
EMPIRE MACHINERY
Caterpillar CS44B, 113,712 USDSingle drum rollers
Safford, AZ, US
Year: 2017, Working hours: 614 h
EMPIRE MACHINERY
Caterpillar CS54B, 132,388 USDSingle drum rollers
Phoenix, AZ, US
Year: 2018, Working hours: 640 h
EMPIRE MACHINERY
Caterpillar CS54B, 124,476 USDSingle drum rollers
Tucson, AZ, US
Year: 2018, Working hours: 873 h
EMPIRE MACHINERY
Caterpillar CS34, 103,690 USDSingle drum rollers
FL, US
Year: 2018, Working hours: 124 h
KELLY TRACTOR CO.

lightingorops, Specifications
Caterpillar CP56B, 159,000 USDSingle drum rollers
Springfield, MO, US
Year: 2016, Working hours: 687 h
FABICK CAT

ultra low sulfur diesel fuelbeaconoropsdrum, paddedleveling blade, Specifications Conditions
Caterpillar CS56B, 163,000 USDSingle drum rollers
Columbia, MO, US
Year: 2017, Working hours: 255 h
FABICK CAT

eropslightingultra low sulfur diesel fuelcontrol, variable amplitudedrums, compact, Specifications Conditions
Caterpillar CP56B, 155,000 USDSingle drum rollers
Fenton, MO, US
Year: 2017, Working hours: 556 h
FABICK CAT

eropsbeaconcontrol, variable amplitudedrum, paddedleveling blade, Specifications Conditions
 
Compare products
1..8910..49
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources