Currently 18063 machines for sale
Quick Search

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Single drum rollers
x
308 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT CB24B, 29,9032019
Grand Rapids, MI
2,911 h Conditionslightingultra low sulfur diesel fuelwater spray sysepa labelorops

See Details
Volvo SD100, 41,9002011
Shelby Twp., MI
2,825 h Conditionsvariable frequency

See Details
Volvo SD115D, 51,9002015
Shelby Twp., MI
4,195 h Conditions

See Details
Volvo SD115D, 51,0002014
Shelby Twp., MI
5,984 h Conditionslightingair conditionereropsepa labelcontrol, variable amplitude

See Details
CAT CB1.8, 29,9042018
Novi, MI
780 h Conditionslightingultra low sulfur diesel fuelwater spray sysepa labelorops

See Details
Volvo SD115D, 51,9002014
Shelby Twp., MI
4,517 h Conditionslightingepa labeloropscontrol, variable amplitude

See Details
CAT CB224E, 14,9002007
Shelby Twp., MI
3,486 h Conditionswater spray systemlighting

See Details
CAT CS54B, 94,5032015
Novi, MI
2,750 h Conditionsemissions leveltier 2 compliantproduct linklightingultra low sulfur diesel fuel

See Details
Volvo SD100, 41,9002011
Shelby Twp., MI
225 h Conditionslightingvariable frequency

See Details
CAT CW342019
San Antonio, TX
1,409 hlightingproduct linkorops

See Details
CAT CP56B2020
Cleburne, TX
768 h Specificationslightingoropsleveling blade

See Details
CAT CB132019
Cleburne, TX
2,494 hlightingproduct linkoropsbeacon

See Details
Volvo SD115D, 42,9002014
Shelby Twp., MI
5,611 h Conditionslightingepa labelorops

See Details
CAT CP56B2019
Tyler, TX
1,090 h Specificationsproduct linkorops

See Details
CAT CB64, 42,0002014
San Antonio, TX
6,770 hlightingwater spray sysoropsbeaconcontrol, variable amplitude

See Details
CAT CP54B, 128,0962021
Tucson, AZ
968 h

See Details
CAT CS56B CAB2020
Dallas, TX
1,832 hproduct linkair conditionererops

See Details
CAT CB66B, 45,1502016
TX
1,633 hlightingultra low sulfur diesel fuelwater spray sysepa labelorops

See Details
CAT CB66B, 45,1502016
TX
1,746 hlightingultra low sulfur diesel fuelepa label

See Details
CAT CW342019
Tyler, TX
2,482 hproduct link

See Details
CAT CB66B, 45,1502016
TX
1,978 hultra low sulfur diesel fuelepa label

See Details
CAT CS54B, 83,8002019
FL
2,984 h Specificationslightingproduct linkultra low sulfur diesel fuelorops

See Details
CAT CS56B2019
FL
1,917 h Specificationsam fm radiolightingproduct linkoropsbeacon

See Details
CAT CP12, 300,9002024
Salt Lake City, UT
41 hguard, transmission

See Details
Show more results

Single drum rollers