X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25589 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Single drum rollers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Single drum rollers

Get an email alert when new equipment matching "Current filter" will be added.

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

540 Search results for "Current filter"
1..434445
Displaying: 529 - 540 Sort by:   ads/page
Caterpillar CS 78 B, 99,000 USDSingle drum rollers
Lima, PE
Year: 2014, Working hours: 5200 h
FERREYROS S.A.
Caterpillar CS 56 B, 130,000 USDSingle drum rollers
Cd. Obregon, MX
Year: 2016, Working hours: 1145 h
EMPRESAS MATCO, S.A. DE C.V.

eropsair conditionerdrums, compact, Specifications
Caterpillar CS-533E, 90,000 USDSingle drum rollers
Mexicali, MX
Year: 2016, Working hours: 1829 h
EMPRESAS MATCO, S.A. DE C.V.

oropsdrums, compact
Caterpillar CS 56 B, 70,000 USDSingle drum rollers
Hermosillo, MX
Year: 2014, Working hours: 4899 h
EMPRESAS MATCO, S.A. DE C.V.

eropsair conditionerdrums, compact, Specifications
Caterpillar CS-323C, 37,800 USDSingle drum rollers
San Juan, PR
Year: 2007, Working hours: 8181 h
RIMCO INC.
Caterpillar CS44, 94,500 USDSingle drum rollers
San Juan, PR
Year: 2013, Working hours: 934 h
RIMCO INC.
, Specifications
Caterpillar CS-533E, 96,000 USDSingle drum rollers
Culiacan, MX
Year: 2018, Working hours: 220 h
EMPRESAS MATCO, S.A. DE C.V.

product linkorops
Caterpillar CS-533E, 80,000 USDSingle drum rollers
Tijuana, MX
Year: 2017, Working hours: 777 h
EMPRESAS MATCO, S.A. DE C.V.

product linkorops
Caterpillar CS44, 88,200 USDSingle drum rollers
San Juan, PR
Year: 2013, Working hours: 1071 h
RIMCO INC.
, Specifications
Caterpillar CS-533E, 72,000 USDSingle drum rollers
Hermosillo, MX
Year: 2017, Working hours: 1925 h
EMPRESAS MATCO, S.A. DE C.V.

product linkorops
Caterpillar CS-533E, 87,000 USDSingle drum rollers
Hermosillo, MX
Year: 2018, Working hours: 359 h
EMPRESAS MATCO, S.A. DE C.V.

product linkorops
Caterpillar CS56B, 145,000 USDSingle drum rollers
La Paz, MX
Year: 2016, Working hours: 218 h
EMPRESAS MATCO, S.A. DE C.V.

eropsair conditionerproduct link, Specifications
 
Compare products
1..434445