Currently 17970 machines for sale
Quick Search

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Single drum rollers
x
305 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
CAT CP56B CA, 188,1852021
Apache Junction, AZ
1,612 h

See Details
CAT CS44B, 93,8532018
Mesa, AZ
1,777 h

See Details
CAT CS54B, 136,3682021
Tucson, AZ
1,159 h

See Details
CAT CP11GC, 188,7482023
Tucson, AZ
94 h

See Details
CAT CP56B CA, 198,5172022
Yuma, AZ
1,199 h

See Details
CAT CS56B, 192,8572019
Syracuse, NY
1,514 hair conditionerlightingrops - enclosedultra low sulfur diesel fuelbeacon

See Details
CAT CP44, 79,9012012
Novi, MI
2,189 h Conditionsproduct linklightingultra low sulfur diesel fuelce platerops - open

See Details
CAT CP54B, 127,9272019
Apache Junction, AZ
1,352 h

See Details
CAT CS44B, 108,0002019
Charlotte, NC
904 h Conditionslightingultra low sulfur diesel fuelrops - open

See Details
CAT CCS7, 83,0002018
Salt Lake City, UT
1,580 h

See Details
CAT CP56B CA, 146,8152019
Tucson, AZ
3,093 h

See Details
CAT CS44B, 115,3742020
Phoenix, AZ
1,052 h

See Details
CAT CS56B CA, 158,3382020
Kingman, AZ
1,943 h

See Details
CAT CS44B, 110,0002018
Lancaster, PA
1,056 h Conditionsregulatory statustier 2 complianttier 1 compliantemissions level - epa - tier 4 femissions level - eu - 4

See Details
CAT CP11GC, 135,7372022
Eloy, AZ
795 h

See Details
CAT CP-323C, 19,5001998
Omaha, NE
1,470 h Conditionsdrums, compact

See Details
CAT CCS9, 242,1002024
Ogden, UT
17 h

See Details
CAT CS56B, 144,0002018
Monroe, NJ
1,120 h Conditionsropsproduct linklighting

See Details
CAT CS56B, 176,4002021
Salt Lake City, UT
1,375 hguard, transmission

See Details
Hamm HC120I, 178,5892022
Mesa, AZ
5 h

See Details
CAT CB224E, 14,4002006
Shelby Twp., MI
2,629 h Conditionswater spray systemepa labellighting

See Details
CAT CB24B, 29,9032019
Grand Rapids, MI
2,911 h Conditionslightingultra low sulfur diesel fuelwater spray sysepa labelorops

See Details
Volvo SD100, 41,9002011
Shelby Twp., MI
2,825 h Conditionsvariable frequency

See Details
Volvo SD115D, 51,9002015
Shelby Twp., MI
4,195 h Conditions

See Details
Show more results

Single drum rollers