X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 16667 machines for sale
Current filter
Category
Construction
x
Compaction Equipment
x
Single drum rollers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+
Benefits
+

Single drum rollers

Get an email alert when new equipment matching "Current filter" will be added.

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

326 Search results for "Current filter"
1..234..28
Displaying: 25 - 36 Sort by:   ads/page
Caterpillar CS54B, 169,740 USDSingle drum rollers
Apache Junction, AZ, US
Year: 2021, Working hours: 67 h
EMPIRE MACHINERY
Caterpillar CS56B CA, 220,616 USDSingle drum rollers
Kingman, AZ, US
Year: 2021, Working hours: 325 h
EMPIRE MACHINERY
Caterpillar CP56B, 155,756 USDSingle drum rollers
Phoenix, AZ, US
Year: 2018, Working hours: 932 h
EMPIRE MACHINERY
Caterpillar CP74B, 252,400 USDSingle drum rollers
Salina, UT, US
Year: 2020, Working hours: 1,040 h
WHEELER MACHINERY CO.

guard, transmission, Specifications
Caterpillar CP56B, 181,500 USDSingle drum rollers
Bettendorf, IA, US
Year: 2019, Working hours: 920 h
ALTORFER INC.

eropsair conditionerproduct linkultra low sulfur diesel fuelleveling blade
Caterpillar CS56B, 182,000 USDSingle drum rollers
Salt Lake City, UT, US
Year: 2020, Working hours: 894 h
WHEELER MACHINERY CO.

guard, transmission, Specifications
Caterpillar CP74B, 273,800 USDSingle drum rollers
Salt Lake City, UT, US
Year: 2021, Working hours: 187 h
WHEELER MACHINERY CO.

guard, transmission, Specifications
Caterpillar CS44B, On RequestSingle drum rollers
Schofield, WI, US
Year: 2017, Working hours: 445 h
FABICK CAT

eropsultra low sulfur diesel fuelepa labelcontrol, variable amplitudedrums, compact, Specifications Conditions
Caterpillar CS44B, 115,000 USDSingle drum rollers
FL, US
Year: 2018, Working hours: 354 h
KELLY TRACTOR CO.
, Specifications
Caterpillar CS74B, 167,000 USDSingle drum rollers
Vernal, UT, US
Year: 2019, Working hours: 1,916 h
WHEELER MACHINERY CO.

guard, transmission, Specifications
Caterpillar CS54B, 122,500 USDSingle drum rollers
FL, US
Year: 2018, Working hours: 1,145 h
KELLY TRACTOR CO.
, Specifications
Caterpillar CS54B, 125,000 USDSingle drum rollers
FL, US
Year: 2018, Working hours: 933 h
KELLY TRACTOR CO.
, Specifications
 
Compare products
1..234..28