Currently 18011 machines for sale
Quick Search

Used Single Drum Rollers for Sale

At Cat Used, we’re dedicated to helping contractors and fleet managers find the solutions they need with our vast repository of Cat® equipment available from our authorized dealers. This display includes a full selection of used single drum rollers for sale from Caterpillar and other top industry brands at competitive prices. By consolidating all your used options into one place, we provide a simple, convenient way to search for heavy equipment.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Single drum rollers
x
305 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT CW34, 252,2002023
Ogden, UT
447 h

See Details
CAT CS56B, 248,9002023
Lindon, UT
171 hguard, transmission

See Details
CAT CS44B, 174,5002023
Salt Lake City, UT
98 hguard, transmission

See Details
CAT CCS9, 175,4002018
Salt Lake City, UT
2,812 h

See Details
CAT CP44B, 199,0002022
Cedar City, UT
110 h Specificationsguard, transmission

See Details
CAT CS11 GC, 168,0002022
Salt Lake City, UT
344 h Specificationsguard, transmission

See Details
CAT CCS9, 195,3002021
Salina, UT
892 h

See Details
CAT CCS9, 237,5002023
Salt Lake City, UT
699 h

See Details
CAT CS74B, 298,3002023
Salt Lake City, UT
343 hguard, transmission

See Details
CAT CS44B, 165,5002023
Lindon, UT
452 hguard, transmission

See Details
CAT CS12 GC, 193,6002022
Logan, UT
5 h

See Details
CAT CP56B, 159,5002019
City Of Industry, CA
2,958 hguard, transmission

See Details
CAT CP56B, 151,0002016
City Of Industry, CA
2,089 h

See Details
CAT CS56B, 248,9002023
Salt Lake City, UT
775 hguard, transmission

See Details
CAT CP56B, 176,5002015
Fresno, CA
1,363 h Conditionsguard, transmission

See Details
CAT CS56B, 208,5002022
Lindon, UT
664 hguard, transmission

See Details
CAT CS56B, 143,5002015
City Of Industry, CA
2,427 h

See Details
Bomag BW172PD, 15,0001988
IN
2,707 h Conditionsoropsdrum, padded

See Details
CAT CS44B, 92,1502016
IN
1,850 h

See Details
CAT CP54B, 127,5002015
Monroe, NJ
975 h Conditionsepa labelproduct linklightingrops - opendrum pad type - padded

See Details
CAT CS66B, 140,0002017
Lafayette, IN
2,627 h Conditionsair conditionerlightingrops - enclosedradio - am fm radio

See Details
CAT CS56B, 157,0032021
Kingman, AZ
1,712 h

See Details
CAT CB54 XW, 16,8002015
Corpus Christi, TX
5,778 h Conditionslightingproduct linkwater spray sysepa labelce plate

See Details
CAT CP44B, 125,0002019
Pleasant Grove, CA
1,352 h Conditionsair conditionercontrol, variable amplitudedrum pad type - paddedleveling bladerops - enclosed

See Details
Show more results

Single drum rollers