Genesis GXP1000R

Genesis GXP1000R

Price
30,000 USD
Year
2004
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandGenesis GXP1000R
Categoryshear
Serial Number1000327R
Unit Number1000327R
Catalog NumberCU4785536
Manufacturing Year2004
Hours1 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax30,000 USD
Tax USD
Price Including Tax USD
Conditions
Good
Fair
Poor
  • general condition
general condition
  • Yeshydraulic leak, further inspection needed
  • Yes
  • 350L material handler, measurement between boom ears (width of shear pivot pin area) is 20” wide
  • FairTold has bad hydraulic leak, didn’t know if hydraulic shear cylinder or rotating motor, jaw in decent condition, piercing tip and side blades have typical wear, some hardfacing, New jaw armor kit. Used hydraulic center swivel for the shear.
  • PoorTypical
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone