Currently 17625 machines for sale
Quick Search

Used Shears Attachments for Sale

Professionals in the landscaping, construction and demolition fields require powerful equipment to cut through raw materials and metals. If you're using an excavator on-site, shear attachments can help you reduce project timelines for greater efficiency. At Cat Used, we connect you to top-notch machines and accessories from a network of Cat® dealers around the world — look to the Cat dealer in your area for used investments you can put to the test.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
13 Search results for "Current filter"
Displaying: 1 - 13 Sort by: 
CAT MP20, 80,000
Valley View, TX
Conditions

See Details
JAK 250, 22,2442021
Brewer, ME
1 h Conditions

See Details
CAT MP20 SHEAR JAW, 27,000
MD
Conditions

See Details
CAT S2070, 130,6032018
Batavia, NY
1 h Conditions

See Details
CAT MP318, 48,6832018
Glinde
1 h

See Details
Darda GMBH CC420, 20,4472021
Köln-porz
1 h

See Details
CAT P-BACKE MP324, 18,9322014
Köln-porz

See Details
CAT MP324, 28,1282017
Alsfeld

See Details
CAT MP3182017
Oberhausen
15 h

See Details
Epiroc PULVERISIERER DP2800, 54,7422023
Weißenhorn

See Details
CAT MP3182017
Oberhausen
1 h

See Details
CAT MP318, 48,6832018
Glinde
308 h

See Details
Darda GMBH MC200, 15,6872018
Köln-porz

See Details

shear