Terex CRS6203FV

Terex CRS6203FV

Price
189,500 USD
Year
2013
Working hours
3680 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTerex CRS6203FV
CategoryScreeners
Serial NumberCONSIGNMENT
Unit NumberCONSIGNMENTKL
Catalog NumberCU4482702
Manufacturing Year2013
Hours3680 h
CountryUnited States
LocationCustomer Yard, UT
Pricing
Price Excluding Tax$ 189,500
Tax-
Price Including Tax-
Features
Additional InformationPatent pending LJ-TSV6203 variable slope triple shaft high g-force 3-deck screen
Patent pending hydraulic raising module lifts screen up to 10° in 2.5° increments
Patent pending screen suspension and low-maintenance screen stabilization system
Patent pending screen accepts 4' and 5' (1219 & 1524 mm) panels
Large 16' x 8' (4877 x 2438 mm) feed hopper with rubber side curtains
25 hp (19 kW), 42" (1067 mm) wide overhead conveyor with dual hinge transition
15 hp (11 kW), 36" (914 mm) wide 3-ply belt, cartridge style belt feeder
10 hp (7.5 kW), 48" (1220 mm) wide underscreen fines conveyor, raises with screen in 2.5° increments
Two 7.5 hp (5.5 kW), 30" (762 mm) wide, reversible top and center deck cross conveyors
7.5 hp, 24" (610 mm) wide, reversible bottom deck cross conveyor
Cross conveyors discharge 44" (1117 mm) beyond frame
All conveyor belts are 3-ply with vulcanized belt splices
4-section, 2-position blending system to mix second and bottom deck overs
Under-frame mounted triple axle spring suspension with spring-applied brakes
Six hydraulic leveling jacks and two pinned telescopic support legs
Enclosed gas powered plant hydraulic unit for setting screen slope, conveyor position, and jacks
Many easy maintenance features including conveniently located grease banks, cartridge style cross belt flashing and low-maintenance motion dampers
Martin style conveyor belt wipers
Side mounted lockable storage box
Service platforms and guard rails around three sides of screen with telescoping access ladder
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone