Screen Machine 107D

Screen Machine 107D

Price
80,325 USD
Year
2014
Working hours
781 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 107D
CategoryScreeners
Serial NumberD107D-SC-N-AD2744
Unit NumberHAI001068
Catalog NumberCU4538876
Manufacturing Year2014
Hours781 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax$ 80,325
Tax-
Price Including Tax-
Features
Additional InformationDual 5'-0" x 7'-0" Shaker Screens, 6" Grizzley Bar Upgrade Top Deck, 1" Wire Cloth Bottom Deck Screen, 48hp Yanmar Diesel Engine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone