MISCELLANEOUS MFGRS R155

Construction and Mining Equipment MISCELLANEOUS MFGRS R155

Price
On Request
Year
2020
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS R155
CategoryScreeners
Serial Number89966
Unit NumberNC000798
Catalog NumberCU4821534
Manufacturing Year2020
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationHI
EXTENDED HOPPER WING PLATES
CAT C 4.4 TIER 4F 130HP (97KW)
SERIAL NUMBER JKT08985
TWIN DRIVE ON THE TAIL CONVEYOR
ORDERED FROM WAGNER
TOP SCREEN--PUNCHPLATE - 3"
BOTTOM SCREEN--END TENSIONED
2743MM (9FT.) WIDE HOPPER
R155 SCALPER 4.87M X 1.52M
TOP SCREEN--WEDGE TENSIONER
BOTTOM SCREEN--SQUARE MESH
EXTENDED TAIL CONVEYOR
REMOTE MACHINE SHUT OFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone