Doppstadt SM 720

Doppstadt SM 720

Price
130,000 USD
Year
2009
Working hours
2595 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDoppstadt SM 720
CategoryScreeners
Serial Number325
Unit Number000900300
Catalog NumberCU1141901
Manufacturing Year2009
Hours2595 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 130,000
Tax-
Price Including Tax-
Features
Additional InformationHOPPER APPROX. 6.5 CU. YARDS
REAR CONVEYOR L: 16'4 W: 32
REVERSIBLE FAN, SIDE CONVEYOR
TIRES 435/50 R 19.5(LOW PROFILE)
2 CE-TRAILER COUPLING RING
DAIMLER CHRYSLER DIESEL OM 904LA
DOPPSTADT TROMMEL SCREEN
DRUM SIZE: D:7' L:20'
ADAPTER PLATE
ENGINE, 101HP
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • electrical, starting and charging system
  • hydraulics
  • comments, misc. repairs, general remarks
  • chassis
  • chipper / feed system
  • conveyors
  • shaker head
general appearance
  • Yes
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Overall good appearance w/ faded paint and minor application cosmetics throughout
engine
  • Engine runs well
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • FairWiring behind panel needs attention
  • Good
  • PoorControl/monitor panel is inop (blank) which includes hour meter
  • Good
  • Good
  • PoorNeeds batteries
hydraulics
  • Good
  • Good
  • Operates well
  • Good
  • FairHose leaks at valves
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection performed on 01-09-18
chassis
  • No
  • Overall good
chipper / feed system
  • Good
conveyors
  • PoorReplacement needed
  • FairGuide work needed
  • Fair
  • FairSome need to be replaced
  • FairAdjustment needed
  • Good
  • Good
  • Good
  • FairAdjustment needed
  • Good
  • Good
  • Good
  • FairAdjustment needed
  • Good
  • Good
  • Good
  • Thorough cleaning needed to remove all material
shaker head
  • Shaker operates well
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone