Doppstadt SM 720

Doppstadt SM 720

Price
100,000 USD
Year
2009
Working hours
2596 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDoppstadt SM 720
CategoryScreeners
Serial Number325
Unit Number000900300
Catalog NumberCU4528938
Manufacturing Year2009
Hours2596 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 100,000
Tax-
Price Including Tax-
Features
Additional Information2 CE-TRAILER COUPLING RING
DAIMLER CHRYSLER DIESEL OM 904LA
DOPPSTADT TROMMEL SCREEN
DRUM SIZE: D:7' L:20'
HOPPER APPROX. 6.5 CU. YARDS
REAR CONVEYOR L: 16'4 W: 32
REVERSIBLE FAN, SIDE CONVEYOR
TIRES 435/50 R 19.5(LOW PROFILE)
ADAPTER PLATE
ENGINE, 101HP
Conditions
Good
Fair
Poor
  • general appearance
  • engine
  • electrical, starting and charging system
  • hydraulics
  • comments, misc. repairs, general remarks
  • chassis
  • chipper / feed system
  • conveyors
  • shaker head
general appearance
  • Yes
  • Overall good appearance w/ faded paint and minor application cosmetics throughout
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
engine
  • No
  • Engine runs well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Batteries replaced - monitor replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWiring behind panel needs attention
hydraulics
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection performed on 10-08-2018
chassis
  • No
  • Overall good
chipper / feed system
  • Goodnew belt for hopper
  • Fair
conveyors
  • Thorough cleaning needed to remove all material
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
shaker head
  • Shaker operates well
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone