Deister SC 7X20 DI

Deister SC 7X20 DI

Price
263,500 USD
Year
2012
Working hours
1254 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDeister SC 7X20 DI
CategoryScreeners
Serial Number2001953
Unit NumberNC000078
Catalog NumberCU2047813
Manufacturing Year2012
Hours1254 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax263,500 USD
Tax USD
Price Including Tax USD
Details
Additional Information7'C20' DEISTER TRIPLE SHAFTED
HEAVY DUTY HORIZONTAL VIBRATING
SCREEN, LESS STEEL WIRE SCREEN
CLOTH BUT INCLUDES:3/8" THICK
SIDE PLATES WITH 5/8" X 3 1/2"
VERTICLE BRACES, WITH 3/4" THICK
STEEL REINFORCED PLATES BOLTED
TO SIDE PLATES BETWEEN BEARING
HOUSING AND SIDEPLATES
5/8" THICK STEEL-FLANGED ACCESS
PORTS
REMOVABLE BACK PLATES, RUABBER
FLAP AND STEEL COMBINATION
SCREEN BLOTH SUPPORT PANELS
CONSTRUCTED OF 3"X 8" RECTANGU-
LAR STEEL TUBE TARNSVERSE
BOLTED TO THE SIDEPLATES FOR
MEMBERS WELDED TO FORMED ANGLES
PORTABLE 7X20TD DEISTER
EASY REPLACEMENT
TRIPLE AXLE CHASSIS CONSTRUCTED
SCREEN PLANT
HEAVY DUTY 25,000LB SUSPENSION
OF HEAVY DUTY WIDE FLANGE BEAM
BRAKE PACKAGE - AIR BRAKES,
W/ (12) 11R X 22.5 RADIAL TIRES
LIGHT PACKAGE - BRAKE
EMERGENCY VALVE AND PLUMBING
WEG 75HP 1800RPM
AND DIRECTIONAL SIGNALS
QTY (2) 30" REVERSIBLE CROSS
\SCREEN MOTOR
AND 2-PLY BELT WITH
MECHANICAL SPLICES
CONVEYORS W/ DODGE #3,
7 1/2 HP, CEMA B IDLERS
15 HP, CEMA C IDLERS,
2-PLY BELT WITH MECHANICAL
60" UNDER SCREEN CONVEYOR
W/ REAR DISCHARGE, DODGE #4,
CHUTE W/ BLENDING GATES
3/8" AR CENTER DECK OVERS
SPLICE & MARTIN WIPER
3/8" AR TOP DECK OVERS
CHUTE
1/4" MILD STEEL UNDER SCREEN
3/8" AR BOTTOM DECK OVERS
RAILING CHORD HOLDER &
CATWALK, ACCESS LADDER AND
DIAMOND DECKED FOLDING
HOPPER
GUARDING - APPROPRIATE GUARDING
SEE OPTIONS
SWITCHGEAR - NOT INCLUDED,
PANEL MOUNTING BRACKET
RESPONSIBILITY OF THE END USER
LOCAL CODES. IT IS THE
THAT OUR GUARDS WILL MEET ALL
SUPPLIED. WE DO NOT WARRANT
ONE COAT PRIMER AND ONE
UNIT SANDBLASTED BEFORE PAINT
LOCAL INSPECTOR.
TO HAVE THEM CHECKED BY A
12V QTY (4) HYDRAULIC LIFT ONLY
JACK SYSTEM
PRICED BY KRL 4 5 2016
COAT HIGH SOLIDS MACHINERY
ENAMAL
OWNERS MANUAL - (2) COPIES
FOR PARTS AND MAINTENANCE
Features
Additional Information7'C20' DEISTER TRIPLE SHAFTED
HEAVY DUTY HORIZONTAL VIBRATING
SCREEN, LESS STEEL WIRE SCREEN
CLOTH BUT INCLUDES:3/8" THICK
SIDE PLATES WITH 5/8" X 3 1/2"
VERTICLE BRACES, WITH 3/4" THICK
STEEL REINFORCED PLATES BOLTED
TO SIDE PLATES BETWEEN BEARING
HOUSING AND SIDEPLATES
5/8" THICK STEEL-FLANGED ACCESS
PORTS
REMOVABLE BACK PLATES, RUABBER
FLAP AND STEEL COMBINATION
SCREEN BLOTH SUPPORT PANELS
CONSTRUCTED OF 3"X 8" RECTANGU-
LAR STEEL TUBE TARNSVERSE
BOLTED TO THE SIDEPLATES FOR
MEMBERS WELDED TO FORMED ANGLES
PORTABLE 7X20TD DEISTER
EASY REPLACEMENT
TRIPLE AXLE CHASSIS CONSTRUCTED
SCREEN PLANT
HEAVY DUTY 25,000LB SUSPENSION
OF HEAVY DUTY WIDE FLANGE BEAM
BRAKE PACKAGE - AIR BRAKES,
W/ (12) 11R X 22.5 RADIAL TIRES
LIGHT PACKAGE - BRAKE
EMERGENCY VALVE AND PLUMBING
WEG 75HP 1800RPM
AND DIRECTIONAL SIGNALS
QTY (2) 30" REVERSIBLE CROSS
\SCREEN MOTOR
AND 2-PLY BELT WITH
MECHANICAL SPLICES
CONVEYORS W/ DODGE #3,
7 1/2 HP, CEMA B IDLERS
15 HP, CEMA C IDLERS,
2-PLY BELT WITH MECHANICAL
60" UNDER SCREEN CONVEYOR
W/ REAR DISCHARGE, DODGE #4,
CHUTE W/ BLENDING GATES
3/8" AR CENTER DECK OVERS
SPLICE & MARTIN WIPER
3/8" AR TOP DECK OVERS
CHUTE
1/4" MILD STEEL UNDER SCREEN
3/8" AR BOTTOM DECK OVERS
RAILING CHORD HOLDER &
CATWALK, ACCESS LADDER AND
DIAMOND DECKED FOLDING
HOPPER
GUARDING - APPROPRIATE GUARDING
SEE OPTIONS
SWITCHGEAR - NOT INCLUDED,
PANEL MOUNTING BRACKET
RESPONSIBILITY OF THE END USER
LOCAL CODES. IT IS THE
THAT OUR GUARDS WILL MEET ALL
SUPPLIED. WE DO NOT WARRANT
ONE COAT PRIMER AND ONE
UNIT SANDBLASTED BEFORE PAINT
LOCAL INSPECTOR.
TO HAVE THEM CHECKED BY A
12V QTY (4) HYDRAULIC LIFT ONLY
JACK SYSTEM
PRICED BY KRL 4 5 2016
COAT HIGH SOLIDS MACHINERY
ENAMAL
OWNERS MANUAL - (2) COPIES
FOR PARTS AND MAINTENANCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone