International 442 PAY-SCRAPER

International 442 PAY-SCRAPER

Price
On Request
Year
1974
Working hours
16500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandInternational 442 PAY-SCRAPER
CategoryScrapers
Serial Number546
Catalog NumberCU4499025
Manufacturing Year1974
Hours16500 h
CountryDenmark
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationREAR TYRES REMAINING : 90 %
FRONT TYRES REMAINING: 40 %
DELIVERY TERMS: EXW
PAY-SCRABER / IN GOOD WORKING CONDITION / NO LEAKS / LINCOLN AUTO LUBE / AIRCON RETROFIT / ONLY USED IN LIME STONE / POSSIBLE TO SEE THE MACHINE WORK.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone