Caterpillar 631G

Caterpillar 631G

Price
220,000 USD
Year
2004
Working hours
17825 h
Videos of Caterpillar 631G
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 631G
CategoryScrapers
Serial NumberCLR00468
Unit Number473143
Catalog NumberCU4541707
Manufacturing Year2004
Hours17825 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$ 220,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationSEAT, CLOTH SUSPENSION (WORN)
CUSHION HITCH / AM FM RADIO
GUARD, OVERFLOW
BIT-ROUTER
3408 ENGINE , 515HP
RETARDER, HYDRAULIC
LIGHTS, SIDE VISION
SEAT BELT, RETRACTABLE
0P0910/17825/10/01/19
TIRES,BRIDGESTONE 37.25R35 ... SYSTEM, FAST FILL
TIRES,MICHELIN 37.25R35 ... (2)
631G SCRAPER
TIRES,YOKOHAMA 37.25R35 ... IS / AS RECEIVED
GUARD, CRANKCASE, HEAVY DUTY
EDGE CUTTING
2004 CATERPILLAR 631G SCRAPER
GUARD, POWERTRAIN
CONSIGNMENT / BORER P
BATTERY
BOWL CAPACITY 31CYD, 17.2"DEPTH
AIR CONDITIONER/HEATER/DEFROSTER
TRANSMISSION,8SP POWERSHIFT W/EC
HEATER, ENGINE COOLANT, 120V
STEERING, SECONDARY
LINER, BOWL
FIRE EXTINGUISHER / EROPS
FENDERS
LIGHTING, INTERIOR-CAB & WORK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • front cooling system
  • front electrical, starting & charging system
  • front engine
  • front transmission
  • scraper
  • scraper hitch/suspension axle
  • tires
general appearance
  • No
  • No
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
safety items
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLens missing light not working
  • Good
  • FairDate?
  • FairWorn thru. Rear cushion loose on seat frame.
  • Good
  • Good
steering
  • Good
  • Good
brake
  • No
  • Good
  • Good
  • Good
hydraulics
  • No
  • Tank drain has minor leak
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
front cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front electrical, starting & charging system
  • YesDue to difficulty starting it’s not working
  • Good
  • Good
  • Good
  • Good
front engine
  • No
  • No
  • Yes
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairVery hard starting on 50 degree morning
  • Good
front transmission
  • No
  • No
  • YesPowershift
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
  • FairNormal wear for hours
  • FairNormal wear for hours. Has side boards
  • Good
  • FairNormal wear for hours
  • FairNormal wear for hours
  • Fair
  • Good
scraper hitch/suspension axle
  • Good
  • Good
  • Good
  • Good
  • GoodMinor movement
  • GoodMinor movement
  • GoodMinor movement
  • Good
tires
  • 20-25%
  • 37.25/R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelinNoNoNo
Left RearYokohamaNoNoYes
Right FrontMichelinNoNoNo
Right RearBridgestoneNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone