Caterpillar 631G

Caterpillar 631G

Price
220,000 USD
Year
2004
Working hours
17048 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 631G
CategoryScrapers
Serial NumberCLR00470
Unit Number473144
Catalog NumberCU4541710
Manufacturing Year2004
Hours17048 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$ 220,000
Tax-
Price Including Tax-
Features
Additional Information0P0910/17048/10/01/19
2004 CATERPILLAR 631G SCRAPER
3408 ENGINE 515HP
631G SCRAPER
AIR CONDITIONER/HEATER/DEFROSTER
AM/FM/CD/RADIO
AS IS / AS RECEIVED
BATTERY
BOWL CAPACITY 31CYD, 17.2"DEPTH
CONSIGNMENT / BORER P
EDGE CUTTING
EDGE-CUTTING
FENDERS
FIRE EXTINGUISHER / EROPS
FUEL SYSTEM, FAST FILL
GUARD, CRANKCASE, HEAVY DUTY
GUARD, OVERFLOW
GUARD, POWERTRAIN
HEATER, ENGINE COOLANT, 120V
LIGHTING,INTERIOR-CAB & WORK
LIGHTS, SIDE VISION
LINER, BOWL
RETARDER, HYDRAULIC
SEAT BELT, RETRACTABLE
SEAT,CLOTH SUSPENSION W/ 3" BELT
STEERING, SECONDARY
TIRES,MICHELIN 37.25R35 ... 37.25R35 @50%
TRANSMISSION,8SP POWERSHIFT W/EC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • front cooling system
  • front electrical, starting & charging system
  • front engine
  • front transmission
  • scraper
  • scraper hitch/suspension axle
  • tires
general appearance
  • No
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOriginal
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJan. 18
  • FairSeat cushion has small holes
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All gears
  • Takes a long time to build up air.
  • PoorRight rear linkage unhooked under back
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition , gas pedal held together with hose clamp, right rear brake can unhooked, hard to to build air
front cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
front electrical, starting & charging system
  • Yes
  • Good
  • Good
  • FairRight front light out
  • Good
  • Good
front engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • 17048
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front transmission
  • No
  • No
  • YesAutomatic trans
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 37.25R35
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin5670NoNoNo
Left RearMichelin4030NoYesNo
Right FrontMichelin4450NoNoNo
Right RearMichelin4435NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone