Caterpillar 631G

Caterpillar 631G

Price
396,500 USD
Year
2006
Working hours
9952 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 631G
CategoryScrapers
Serial NumberDFA00185
Unit Number477381
Catalog NumberCU4604938
Manufacturing Year2006
Hours9952 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 396,500
Tax-
Price Including Tax-
Details
Additional Information9949 GD 7/10/20
24 VOLT / 75 AMP & 35 AMP SYSTEM
4= HEAVY DUTY BATTERIES
631G SCRAPER
AIR CONDITIONER/HEATER/DEFROSTER
AIR DRYER / CUSHION HITCH
AM/FM/CD RADIO /CB RADIO,TWO-WAY
AS IS / AS RECEIVED
BOWL VOLUME: 34 CYD
ENGINE SPEED LOCK, JOYSTICK
ENGINE,C18 ACERT,500 HP, TIER 3
ETHER AID / ELECTRONIC CONTROLS
FAN, DEFROSTER
FENDERS
FUEL SYSTEM, FAST FILL
2006 CATERPILLAR 631G SCRAPER
GUARD, CRANKCASE, HEAVY DUTY
GUARD, OVERFLOW
GUARD, POWERTRAIN
HEATER, ENGINE COOLANT, 120V
LIGHTING,INTERIOR-CAB
LIGHTS, SIDE VISION
PRODUCT LINK READY
REARVIEW MIRRORS / THROTTLE LOCK
RETARDER, HYDRAULIC
SEAT BELT, RETRACTABLE
SEAT,AIR-SUSPENSION,CLOTH ADJ.
STEERING, SECONDARY
TC, TD, RETARDER
TIRES, 37.25 R-35 XTS TL @60%
TOW PINS, FRONT AND REAR
TRANSMISSION/DRIVE LINE PWRSFT
LINER, BOWL
GET,TOOLS / ALARM,TRAVEL / ROPS
SPILL PLATE/GUARD BY DEALER
Features
Additional Information9949 GD 7/10/20
24 VOLT / 75 AMP & 35 AMP SYSTEM
4= HEAVY DUTY BATTERIES
631G SCRAPER
AIR CONDITIONER/HEATER/DEFROSTER
AIR DRYER / CUSHION HITCH
AM/FM/CD RADIO /CB RADIO,TWO-WAY
AS IS / AS RECEIVED
BOWL VOLUME: 34 CYD
ENGINE SPEED LOCK, JOYSTICK
ENGINE,C18 ACERT,500 HP, TIER 3
ETHER AID / ELECTRONIC CONTROLS
FAN, DEFROSTER
FENDERS
FUEL SYSTEM, FAST FILL
2006 CATERPILLAR 631G SCRAPER
GUARD, CRANKCASE, HEAVY DUTY
GUARD, OVERFLOW
GUARD, POWERTRAIN
HEATER, ENGINE COOLANT, 120V
LIGHTING,INTERIOR-CAB
LIGHTS, SIDE VISION
PRODUCT LINK READY
REARVIEW MIRRORS / THROTTLE LOCK
RETARDER, HYDRAULIC
SEAT BELT, RETRACTABLE
SEAT,AIR-SUSPENSION,CLOTH ADJ.
STEERING, SECONDARY
TC, TD, RETARDER
TIRES, 37.25 R-35 XTS TL @60%
TOW PINS, FRONT AND REAR
TRANSMISSION/DRIVE LINE PWRSFT
LINER, BOWL
GET,TOOLS / ALARM,TRAVEL / ROPS
SPILL PLATE/GUARD BY DEALER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • front cooling system
  • front electrical, starting & charging system
  • front engine
  • front transmission
  • scraper
  • scraper hitch/suspension axle
  • tires
general appearance
  • Yes
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOriginal
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFeb 20
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition, not bad shape, everything is working
front cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
front electrical, starting & charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
front engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • 9952
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front transmission
  • No
  • No
  • YesAutomatic
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
  • Good
  • Good
  • Good
  • Good
  • GoodTight
  • Good
  • Good
  • GoodTight
tires
  • No
  • 37.25-35 and 1 radial left rear
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama3850NoNoNo
Left RearMichelin3645NoNoNo
Right FrontYokohama4053NoNoNo
Right RearYokohama3850NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone