Quick Search

Caterpillar 627K

Caterpillar 627K

Price
$845,000
Year
2018
Working hours
3,328 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 627K
CategoryScrapers
Serial NumberWTC00309
Unit Number487045
Catalog Number4830274
Year2018
Hours3,328 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax845,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CUSHION HITCHCUSHION HITCH
PUSH PULLPUSH PULL
Additional informationPLE641
CAMERA AR-WAVS
SEQUENCE ASSIST AR
NON-POWERED ACCESS GP
GRADE CONTROL AR
STD CERTIFICATION
2018 CATERPILLAR 627K SCRAPER
TRAN # SC
CAT CERTIFIED USED
FAST FILL GP
AS IS / AS RECEIVED
CAB BEACON
CAB PRECLEANER
3321 GD 12/2/22
STD WORK LIGHTS, HALOGEN
COLD START ATCH ETHER AID
ENGINE SER SC C9.3
CAT COMFORT SERIES SEAT W/BELT
HEATER, ENGINE COOLANT 120V (2)
TRAN SER # POWER SHIFT
DIFFERENTIAL LOCK (1)
ROPS/FOPS CAB, ALARM, BACKUP
STEERING WHEEL,TILT,TELESCOPING
COMFORT CAB INCLUDES;
TIRES, 33.25R29 BS VLT ** E2A
TC, TD, RETARDER
ENGINE SER # C13
627K WHEEL TRACTOR CAP:461.7YD3
AC+HEAT+DEFROSTER , FENDERS
TC, TD, RETARDER
CLEAN EMISSIONS MODULE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering