Caterpillar 627K

Caterpillar 627K

Price
567,471 USD
Year
2015
Working hours
6842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 627K
CategoryScrapers
Serial NumberWTC00176
Unit Number456856
Catalog NumberCU4429470
Manufacturing Year2015
Hours6842 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$ 567,471
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information2015 CATERPILLAR 627K SCRAPER
5694/03/07/19
AM/FM RADIO-CD PLAYER
AS IS / AS RECEIVED
C13 ENGINE
C9 ENGINE
COLD START ATTACHMENT
COOLING, HIGH AMBIENT TIER 4
EROPS & CUSHION HITCH
FAST FILL GP
NON-POWERED ACCESS GP
PRICE UPDATE 8/01/19 VIA FIXASKP
PRODUCT LINK, SATELLITE PL321
PUSH PULL ARRANGEMENT
STANDARD CERTIFICATION AR
STD HVAC INLET
STD WORK LIGHTS
TIRES, 33.25R29 BS VLT ** E2A
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • front cooling system
  • front electrical, starting & charging system
  • front engine
  • front transmission
  • rear cooling system
  • rear electrical, starting & charging system
  • rear engine
  • rear transmission
  • scraper
  • scraper hitch/suspension axle
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Fair
  • Good
brake
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Final plugs too tight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
front cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front electrical, starting & charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • Good
  • Good
front transmission
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear electrical, starting & charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • Good
  • Good
rear transmission
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
tires
  • No
  • 75%
  • 33.25-25R
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin80NoNoNo
Left RearBridgestone80NoNoNo
Right FrontMichelin80NoNoNo
Right RearBridgestone80NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone