Caterpillar 623K

Caterpillar 623K

Price
682,456 USD
Year
2017
Working hours
2001 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 623K
CategoryScrapers
Serial NumberWTB00233
Unit NumberE136431
Catalog NumberCU4413303
Manufacturing Year2017
Hours2001 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 682,456
Tax-
Price Including Tax-
Features
Additional InformationPRODUCT LINK: INCLUDES
ROPS: ENCLOSED
SELF LOADING
TIRE SIZE: 33.25R29
ENGINE TIER RATING: T4F
AIR CONDITIONING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone