Caterpillar 623K

Caterpillar 623K

Price
599,500 USD
Year
2014
Working hours
5880 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 623K
CategoryScrapers
Serial NumberWTB00136
Unit NumberUC0001505
Catalog NumberCU4304379
Manufacturing Year2014
Hours5880 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$ 599,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationTRANS SERIAL #
CAB BEACON
CAB PRECLEANER
CLEAN EMISSIONS MOD - TIER 4F
COLD START ATCH
COOLING
DOMESTIC TRUCK, TR/SCR COMBINED
EIN # HV5A98
ENGINE SERIAL #
FENDER, SCRAPER
FILMS AR - US
GRAVITY FILL GP
LANE 2 ORDER
NON-POWERED ACCESS GP
S/N 60T14618
S/N A4C00420
S/N CBC086808A
S/N T4F01430
STD CERTIFICATION
STD WORK LIGHTS
TC, TD RETARDER
TIRES, 33.25R29 BS VLT ** E2A
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • steering
  • brake
  • hydraulics
  • final drives
  • front cooling system
  • front electrical, starting & charging system
  • front engine
  • front transmission
  • scraper
  • scraper hitch/suspension axle
  • tires
general appearance
  • No
  • No
  • VERY CLEAN LOOKING MACHINE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • ALL OK
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • No
  • 1/4
  • FULL
  • OK
  • GoodTEMPER AT 57
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2017 DEC.
  • GoodAIR TYPE
  • Good
  • Good
steering
  • OK
  • Good
  • Good
  • Good
brake
  • No
  • ALL GEARS
  • OIL TYPE ALL 4
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
front cooling system
  • OK CLEAN
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front electrical, starting & charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
front engine
  • No
  • No
  • YesEPA 2014 RED TAG # HV5A98 TIER 4 FINAL
  • Yes
  • No
  • No
  • No
  • RED
  • 5046
  • OK
  • OK 39-59
  • NONE OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front transmission
  • No
  • No
  • YesPOWER SHIFT
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 77.5%
  • FAIR WITH SOME CUTS
  • 33.25R-29 MICHELIN REAR & BRIDGESTONE FRONT
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front4583NoNoNo
Left Rear6133NoNoNo
Right Front4583NoNoNo
Right Rear4583NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Lars Hannell or Jeff Mello or Mark McClellan or Gary Carlson
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone