Quick Search

Caterpillar 621K

Caterpillar 621K

Price
US$ 435,000
Year
2014
Working hours
3,811 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCaterpillar 621K
CategoryScrapers
Serial NumberWTAXXXX7
Unit NumberCWTA107
Catalog Number10007213
Year2014
Hours3,811 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax435,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB • AIR • CUSHION HITCH • 69% 33.25-29 TIRES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering