Quick Search

Caterpillar 615CII

Caterpillar 615CII

Year
1996
Working hours
11,594 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Temple, TX
+1 7262167607
Show phone number
Basic information
BrandCaterpillar 615CII
CategoryScrapers
Serial Number9XG00834
Unit NumberCES001559
Catalog Number4893961
Year1996
Hours11,594 h
CountryUnited States
LocationTEMPLE, United States
Pricing
Price Excluding Tax75,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
EPA LABELEPA LABEL
ELV. CHAINELV. CHAIN
FRONT SUSPENSION AXLEFRONT SUSPENSION AXLE
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
260
  • FairHeavy dents.
  • Good
  • FairDamaged.
  • Good
  • FairMissing front guard.
  • FairSeveral dents throughout.
  • FairFaded.
  • FairSeveral dents & gouges on left side.
safety items
001
  • Yes
  • Yes
  • PoorInop.
gauges, operator station, console
172
  • No
  • No
  • FairInop.
  • FairWear.
  • FairWear.
  • FairCracked rear & lower cab door glass.
  • FairInop.
  • PoorInop & hard to see.
  • PoorInop.
  • FairTorn.
  • FairWear.
  • Good
front engine
110
  • No
  • No
  • Yes
  • Yes
  • No
  • YesMinor leak.
  • No
  • R
  • ?
  • Has broken hose on air filter to intake housing ( allowing unfiltered air in).
  • N
  • L
  • FairWear.
  • Good
front cooling system
110
  • No
  • FairWear.
  • Good
front electrical, starting & charging system
510
  • Good
  • Good
  • FairInop.
  • Good
  • Good
  • Good
front transmission
320
  • Yes
  • FairDamp with oil.
  • FairWear.
  • Good
  • Good
  • Good
steering
020
  • FairSeep.
  • FairSlack.
brake
003
  • No parking or service brakes.
  • Poor
  • Poor
  • Poor
hydraulics
420
  • YesBowl lift cyls.
  • Good
  • Good
  • Good
  • FairWeathered.
  • Good
  • FairSeeping at seals.
scraper
090
  • FairDents.
  • FairSeveral dents & gouges on left side.
  • FairWear.
  • FairWear.
  • FairWear
  • FairWear.
  • FairWear.
  • FairDents.
  • Fair
scraper hitch/suspension axle
032
  • PoorInop.
  • Fair
  • Fair
  • PoorInop.
  • FairSlack in all hitch pins.
final drives
400
  • No
  • Diff lock inop.
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 29.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontOTANI OB20080CL5070NoYesNo
Left RearPRIMEX3040NoYesNo
Right FrontOTANI OA20099CL5070NoYesNo
Right RearDENMAN3040NoYesNo
comments, misc. repairs, general remarks
  • Faded paint & sheet metal rough, several dents throughout machine.
  • Operator station rough, a/c & horn inop, cracked rear & lower cab door glass, no parking or service brakes, diff lock inop.
  • Hitch H & V pins @ 50% good, steering & lift pins @ 60% good.
  • Weld repair on left elevator arm & left front bowl frame.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering