Quick Search

CAT 615C II

CAT 615C II

Year
2005
Working hours
5,451 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 615C II
WAGNER EQUIPMENT CO.
CategoryScrapers
Serial Number9XG01834
Unit Number500423
Catalog Number10016085
Year2005
Hours5,451 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax348,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information**RECON ELEV DRIVE & EJECT CYL**
**REMAN ENGINE, RECON RADIATOR**
2005 CATERPILLAR 615C II SCRAPER
5450 GD 3/14/23
AIR CONDITIONER WITH HEATER
AM-FM RADIO, FRT & RR FENDERS
AS IS / AS RECEIVED
BOWL CAPACITY: 14YD3 / STRUCK
CAB, ROPS,SOUND SUPPRESSED
ELEVATOR CHAIN, CUSHION HITCH
ENGINE,3306, 279HP, TIER 2
HEATER, ENGINE COOLANT, 120V
LIGHTS, WORKING HALOGEN (4)
MOLDBOARD & FLIGHTS, MINOR WEAR
Online Owner's Manual
SEAT, BELT 2" , EXTERIOR MIRROR
SEAT,SUSPENSION VINYL, ( TORN)
STANDARD ANALOG DISPLAY W/EMS
STARTING AID, ETHER
TIRES,FIRESTONE 29.5R25 ... 29.5R25 @80%
TRANSMISSION POWER SHIFT F6-R1
WASHER/WIPERS, TRAVEL ALARM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1301
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 80%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorExpired
  • Good
  • Good
  • Good
front engine
710
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 316 on the meter, 5161 on previous engine
  • Engine has been rebuilt
  • Good
  • Good
  • Good
  • FairTip of pipe slightly bent
  • Good
  • Good
  • Good
  • Good
front cooling system
510
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCoolant flow alarm active at idle
front electrical, starting & charging system
410
  • Yes
  • No
  • Good
  • Good
  • FairTop front floods not illuminating
  • Good
  • Good
front transmission
1300
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBoth appear to have been recently rebuilt
scraper
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper hitch/suspension axle
500
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Dry rot on front tires. No wear bars for reference. Rear tires are brand new.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoYesYes
Left Rear100NoNoNo
Right FrontMichlin XHANoYesYes
Right RearFire stone VersaBuilt a P100NoNoNo
comments, misc. repairs, general remarks
  • Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering