Quick Search

Caterpillar 615C II

Caterpillar 615C II

Price
$345,490
Year
1996
Working hours
7,464 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 615C II
CategoryScrapers
Serial Number9XG00774
Unit Number477419
Catalog Number4607644
Year1996
Hours7,464 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax345,490 USD
Tax-
Price Including Tax-
Details
Additional information**MAJOR WORK IN PROCESS**
ENGINE,C3306T,265HP
TRANSMISSION,POWERSHIFT,F6-R1
2 SPEED ELEVATOR, HYDRAULIC
AS IS / AS RECEIVED
HYDRAULICS, STANDARD 36 GPM
AIR CONDITIONER WITH HEATER
SLIDING BOWL W/EDGE,16.3 CUT
STEERING,HYD W/TORQUE MULTIPLER
STARTING AID, ETHER
TIRES,26.5R25, 26-PLY @50%
CAPACITY: 17YD3
HEATER, ENGINE COOLANT, 120V
SEAT, STANDARD VINYL W/ BELT
AIR DRYER
PRICE UPDATE 3/29/22 VIA FIXASKP
1996 CATERPILLAR 615C II SCRAPER
AXLE, SUSPENSION
CAB,ROPS,SOUND SUPPRESSED
615C II WHEEL TRACTOR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
910
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDamaged
  • Good
  • Good
safety items
010
  • FairNot working
gauges, operator station, console
1300
  • Yes
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
210
  • Good
  • Good
  • Fair
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
300
  • No
  • Good
  • Good
  • Good
front cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front electrical, starting & charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
front engine
510
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • FairThrottle cable sticks
  • Good
  • Good
front transmission
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
810
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
scraper hitch/suspension axle
400
  • Good
  • Good
  • Good
  • Good
tires
  • 15-20%
  • 29.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestoneNoNoNo
Left RearBridgestoneNoNoNo
Right FrontBridgestoneNoNoNo
Right RearGoodyearNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering