Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
Scrapers
Caterpillar
Quick Search
Contact dealer
Caterpillar 613C
1988
12410 Hours
BLANCHARD MACHINERY CO.
Brand
Caterpillar 613C
Category
Scrapers
Serial Number
92X01520
Unit Number
CME001524
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Search
Back to search results
Caterpillar 613C
Home
Construction
Road Construction Equipment
Scrapers
Caterpillar
Caterpillar 613C
Year
1988
Working hours
12,410 h
Print
Add to favorites
‹
›
×
Videos of Caterpillar 613C
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
33,900
BLANCHARD MACHINERY CO.
Darlington, SC
+1 8034658080
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Caterpillar 613C
Category
Scrapers
Serial Number
92X01520
Unit Number
CME001524
Catalog Number
4883511
Year
1988
Hours
12,410 h
Country
United States
Location
Darlington, United States
Pricing
Price Excluding Tax
33,900
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
OROPS
OROPS
Additional information
Operator's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7
7
0
cleaning required
Yes
s.o.s. taken
No
notes - general appearance
There is some lay in the center pivot in hitch present
bumper
Fair
Bent and dented
cab or canopy
Fair
Open ROPS cab
differential supports
Good
front engine enclose hood / st
Fair
Lock latch is missing, bends and dents in sheet metal.
front frame
Good
front pre-cleaner bowl
Fair
Clouded
front radiator grill & shroud
Good
front sheet metal
Fair
Area around the front bumper s bent out of shape.
grab irons
Good
paint
Fair
Faded, scarred and spot rusted
rear frame
Good
rear fuel tank
Good
rear sheet metal
Good
Rear panel latch is missing
steps / ladder
Fair
Both are bent out of shape
safety items
0
0
1
rops
Yes
safety decals in place
No
safety decals legible
No
horn
Poor
Button is missing
gauges, operator station, console
3
4
3
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
No
No label or data plate found found
dash console
Fair
ems panel / warnings
Good
floor boards
Good
gauges
Fair
Transmission temp gauge broke, remaining gauge lens are clouded
glass/mirrors
Fair
Front glass is cracked
meter
Good
Has been replaced, showing 767.2 hrs with an addition sticker of 11643 hours for a total 12410.2 hours.
seat belt
Poor
Install date tag is no longer legible, latch sticks. recommend replacement
seat cushion / arm rest
Fair
Seat cover and cushion are ripped and torn
switches
Poor
There are no markings or labels for the switches installed.
windshield wipers
Poor
Front does not operate
front engine
6
2
0
blow by - front engine
No
compression in radiator - front engine
Yes
epa decal - front engine
No
fluid levels ok? - front engine
Yes
knocking - front engine
Yes
oil leaks - front engine
Yes
At the valve covers and oil is dripping from the lower engine cover.
water in oil - front engine
No
anti-freeze color - front engine
Red
fuel system
There is a fuel leak in the lines coming from the bowl area by the bowl lift cylinders
oil pressure - front engine
There are no low oil pressure warnings present for the engine or hydraulics.
smoke - front engine
None
air cleaners - front engine
Fair
belts / pulleys - front engine
Fair
Belts are showing wear and tear
engine supports - front engine
Good
exhaust / muffler - front engine
Good
fuel injection system - front engine
Good
governor - front engine
Good
operating condition - front engine
Good
turbocharger - front engine
Good
front cooling system
4
2
0
coolers - front cooling system
Good
fan - front cooling system
Good
fan drive - front cooling system
Fair
Belt driven. Belts are showing wear and tear
hoses - front cooling system
Fair
Are showing wear and tear.
radiator - front cooling system
Good
water pumps - front cooling system
Good
front electrical, starting & charging system
2
1
2
alternator - front electrical, starting & charging system
Good
batteries / cables - front electrical, starting & charging system
Poor
Batteries are discharged. Had to boost to start
lighting - front electrical, starting & charging system
Poor
Do not operate
starter - front electrical, starting & charging system
Good
wiring - front electrical, starting & charging system
Fair
Some aftermarket wiring repairs are found around the machine.
front transmission
7
3
1
leaks - front transmission
No
transmission - noisy - front transmission
No
case - front transmission
Good
controls - front transmission
Good
lines / fittings - front transmission
Good
operating condition - front transmission
Fair
Not fully tested
pump - front transmission
Good
seals - front transmission
Good
temp / pressure gauges - front transmission
Poor
Broken
torque converter - front transmission
Good
transmission - forward shifts - front transmission
Fair
Unable to fully test but moves in forward and reverse.
transmission - reverse shifts - front transmission
Fair
Unable to fully test but moves in forward and reverse.
universal joints - front transmission
Good
steering
1
2
0
steering cylinder
Good
steering linkage
Fair
Play in links and cylinder P&B
steering valves / pumps
Fair
Has a leak at the lip seal of the steering valve.
brake
1
2
3
leaks - brake
Yes
see above.
compressor
Fair
Is unable to keep up with leaks in the system.
control valve
Poor
Rear brake valve is stuck in air dump, will not allow system to build pressure. Parking brake and rear brake release valves are also leaking air
operating condition - brake
Poor
Parking brakes will not release
parking brake
Poor
Will not release due to air leaks in the system
pedal
Fair
pump - brake
Good
hydraulics
5
2
1
leaks - hydraulics
Yes
Several line leaks around the system
apron cylinder
Good
control linkage
Good
ejector cylinder
Good
elevator motor
Good
Operates as it should.
hose lines
Poor
Several lines are dry rotted and are at the point of failure and need to be replaced.
overall operating condition
Fair
pumps & valves
Good
rear lift cylinders
Fair
Bowl cylinders are leaking at the lip seals.
scraper
2
7
0
apron
Fair
bowl
Fair
cutting edge
Fair
ejector
Fair
ejector rollers
Fair
elevator chains / sprockets
Good
elevator paddles
Good
floor
Fair
moldboard / frog
Fair
final drives
5
0
0
leaks - final drives
No
differentials
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
wheel lugs & rims
Good
tires
Spare
No
Average Life Remaining - TIRES
Overall 61% service life remaining
Tire Size - TIRES
23.5 R 25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Continental
45
No
No
No
Left Rear
Titan
75
No
No
Yes
Right Front
Continental
25
No
Yes
Yes
Right Rear
Galaxy
99
No
No
No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Caterpillar 613C on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.