Quick Search

Caterpillar 613C II

Caterpillar 613C II

Price
US$ 220,000
Year
2002
Working hours
4,613 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 613C II
CategoryScrapers
Serial Number8LJ02518
Unit Number506281
Catalog Number10031299
Year2002
Hours4,613 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax220,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSTARTING AID, ETHER
AS IS / AS RECEIVED
TEETH, GET, LONG SET OF 4
EDGE
STEERING, SECONDARY
LIGHTS, HIGHWAY SIGNAL
PINS
RETAINER
TIP
613C II SCRAPER
MASTER KEY
CAB KEY
AM/FM RADIO/CD PLAYER
END
CAB, ROPS,SOUND SUPPRESSED
ANALOG DISPLAY/GAUGES W/EMS
AIR CONDITIONER WITH HEATER
TRANSMISSION,POWER SHIFT F6-R1
LIGHTS, FLOOD HALOGEN
2002 CATERPILLAR 613C II SCRAPER
ENGINE,3116, 6.6L, 175HP,
BATTERY 2-12V-24V, 50 AMP SYS
FENDERS, STANDARD (REAR-BENT)
RPM QUICK EVAC SYSTEM
15 FLIGHTS ... X 5'7" REPAIRED
PAYOAD:11YD3 HEAPED,8.9YD3STRUCK
EROPS-FOPS, TRAVEL ALARM,
WASHER-WIPERS,HEADLINER,
EXTERIOR MIRRORS,BLOCK HEATER
TOW HITCH & PIN, REARVIEW MIRROR
SEAT VINYL SUSPENSION W/BELT
TIRES,YOKOHAMA RB31 23.5R25 ... CRACKED,WORN @40%
GUARD, POWERTRAIN
4613 GD 5/12/23
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • No
  • Good looking machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight side is bent up some
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1202
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOld
  • PoorNeeds new cushions air suspension is good
  • Good
  • Good
front engine
600
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front electrical, starting & charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front transmission
500
  • No
  • No
  • Parking brake has been hot. Paint is burned off the drum
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • Yes
  • Hydraulic valves need to be removed and resealed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scraper
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRecently worked on per the customer
  • Good
  • Good
scraper hitch/suspension axle
300
  • Good
  • Good
  • Good
final drives
200
  • No
  • Good
  • Good
tires
  • No
  • Fronts are Yokohama RB31 90% Rears are probably 40-50% weather checked and a few deep sidewalk cuts.
  • 23.5R25
comments, misc. repairs, general remarks
  • Pics
  • Overall a good clean low hour 613. Has been parked since September. Had no issues staring it. When I shut it down and tried to restart it cranked but no start. I suspect either fuel gel or lost prime.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering