Quick Search

CAT 815

CAT 815

Year
2024
Working hours
109 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Gillette, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 815
WYOMING MACHINERY
CategoryScrapers
Serial NumberJ5T00272
Unit NumberJ5T272
Catalog Number10136947
Year2024
Hours109 h
CountryUnited States
LocationGillette, United States
Pricing
Price Excluding Tax815,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationANTIFREEZE, -50C (-58F)
AXLES, STANDARD
BULLDOZER, TILT, STRAIGHT BLD
CLEANER BARS, ABRASIVE
COMPACTION CONTROL, BASIC
FILM, AM-NORTH
FILMS, ANSI
FUEL TANK, NON-FAST FILL
HEATER, ENGINE BLOCK, 120V
LANE 3 ORDER
LIGHTS, LED
MIRRORS, HEATED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRECLEANER, STANDARD
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE641
SOUND SUPPRESSION, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering