Quick Search

CAT 631K

CAT 631K

Year
2018
Working hours
11,786 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Austin, TX
+1 7262167607
Show phone number
Basic information
BrandCAT 631K
HOLT CAT
CategoryScrapers
Serial NumberWTR00124
Unit NumberCES002384
Catalog Number10118023
Year2018
Hours11,786 h
CountryUnited States
LocationAustin, United States
Pricing
Price Excluding Tax345,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
COAL BOWLCOAL BOWL
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
SUPP STEERSUPP STEER
FIRE EXTINGUISHERFIRE EXTINGUISHER
CUSHION HITCHCUSHION HITCH
GUARD, TRANSMISSIONGUARD, TRANSMISSION
SCRAPER, COALSCRAPER, COAL
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
626
  • Yes
  • Both front sides have damage
  • PoorDamaged
  • FairDamaged main beam under the cab
  • Good
  • Good
  • PoorBoth sides are damaged
  • Good
  • PoorDamaged
  • PoorDamaged and missing guard on the left side
  • Good
  • Good
  • FairRight side is slightly bent
  • Good
  • PoorDamaged
  • PoorLeft front has been welded on and right rear is damaged
safety items
100
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
1103
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMissing hardware
  • Good
  • Good
  • PoorDamaged
  • Good
  • PoorFront wiper is missing hardware no wiper arm or wiper
front engine
800
  • No
  • No
  • NoMissing
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
front electrical, starting & charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
front transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
601
  • No
  • Good
  • Good
  • Good
  • PoorMissing hardware on right front side of the bowl
  • Good
  • Good
  • Good
scraper
321
  • Good
  • PoorDamaged on both sides
  • FairWorn
  • FairExcessive wear
  • Good
  • Good
scraper hitch/suspension axle
701
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAbout 2 inches of slack forward and back on both pin locations
  • Good
  • Good
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontfirestone5579NoYesNo
Left Rearmichelin5984NoYesYes
Right Frontfirestone6694NoYesYes
Right Rearmichelin5173YesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering