Road Construction Equipment
Scrapers
CAT
Quick Search
Contact dealer
CAT 613C WW
2003
2054 Hours
CASHMAN EQUIPMENT CO.
Brand
CAT 613C WW
Category
Scrapers
Serial Number
8LJ02529
Unit Number
CE017372
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 613C WW
Home
Construction
Road Construction Equipment
Scrapers
CAT
CAT 613C WW
Year
2003
Working hours
2,054 h
Print
Add to favorites
‹
›
×
Videos of CAT 613C WW
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
369,000
CASHMAN EQUIPMENT CO.
Henderson, NV
+1 480 550 3927
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
CAT 613C WW
Cashman Equipment Co.
Category
Scrapers
Serial Number
8LJ02529
Unit Number
CE017372
Catalog Number
10093760
Year
2003
Hours
2,054 h
Country
United States
Location
HENDERSON, United States
Pricing
Price Excluding Tax
369,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Guard, Transmission
Guard, Transmission
Lighting
Lighting
Mirrors
Mirrors
ROPS - Enclosed
ROPS - Enclosed
Additional information
4 SPRAY HEADS, WATER CANNON, HOSE REEL W/ NOZZLE, IN CAB SPRAY CONTROLS
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
1
0
cleaning required?
No
cleaning required
No
s.o.s. taken?
Yes
Engine, transmission and hydraulic
service required?
No
battery compartment
Good
bottom guards
Good
bumpers
Good
cab / canopy
Good
chassis frame
Good
engine enclosure panels
Good
engine hood panels
Fair
Missing handle on engine access panel.
fenders / splash guards
Good
grab handles / handrails
Good
paint & decals
Good
Engine compartment has overspray.
radiator enclosure / grill
Good
rear fenders
Good
rear fuel tank
Good
sheet metal panels
Good
steps / ladders
Good
storage compartments
Good
safety items
6
0
0
rops
Yes
alternate exit
Good
back-up alarm
Good
horn
Good
rear view mirrors
Good
seat-belt
Good
Installed 8/2023
warning / safety labels
Good
gauges, operator station, console
16
0
0
cameras
No
o&m manual
Yes
radio
No
air conditioner
Good
cab floor
Good
cab interior trim
Good
controls-throttle
Good
dash console
Good
doors / latches
Good
gauges / instrument panel
Good
glass & windows
Good
heater
Good
hour meter
Good
interior lights
Good
meter
Good
monitor / warning alarm
Good
seat / suspension / arm rests
Good
switches
Good
windshield wipers
Good
front engine
13
0
0
engine blow-by?
No
engine noises?
No
engine oil leaks
No
fluid levels ok?
Yes
water in engine oil?
No
antifreeze color?
Red coolant.
air compressor
Good
belts & pulleys
Good
engine air cleaner
Good
engine air inlet
Good
engine block / cylinder head
Good
engine exhaust
Good
engine front / rear housings
Good
engine mounts / supports
Good
engine operating condition
Good
engine pre-cleaner
Good
fuel lines & filters
Good
governor control
Good
turbo
Good
front cooling system
6
0
0
compression in radiator?
No
cooling system leaks
No
engine cooling tubes & hoses
Good
fan drive
Good
radiator & coolers
Good
radiator fan
Good
radiator shroud / fan guard
Good
water pump
Good
front electrical, starting & charging system
6
0
0
engine block heater
No
ether starting aid
No
alternator motor
Good
battery & wiring
Good
fuse / circuit breaker panel
Good
starter motor
Good
wiring harness
Good
work lights / lighting
Good
front transmission
6
0
0
transmission noises?
No
transmission oil leaks
No
case-transmission
Good
controls-transmission
Good
drive shafts
Good
torque converter
Good
transmission oil lines & tubes
Good
transmission operating condition
Good
steering
7
0
0
secondary steering?
Yes
controls-steering
Good
steering cylinders
Good
steering operating condition
Good
steering cylinder pins & bushings
Good
steering hmu
Good
steering linkages
Good
steering oil lines & tubes
Good
brake
12
0
0
brake system leaks
No
air compressor operating condition
Good
brake actuators & slack adjusters
Good
brake air tanks
Good
brake control valve
Good
brake drums & rotors
Good
brake master cylinder
Good
brakes air lines & tubes
Good
brakes oil lines & tubes
Good
brakes operating condition
Good
control-service brake
Good
park brake holding ability test
Good
pedal
Good
hydraulics
6
0
0
hydraulic system leaks
No
controls-hydraulic
Good
hydraulic valves
Good
hydraulic oil lines & tubes
Good
hydraulic operating condition
Good
lift cylinders
Good
tank hydraulic
Good
scraper hitch/suspension axle
6
0
0
cushion hitch control valve
Good
cushion hitch cylinder
Good
cushion hitch operation
Good
h-link pins
Good
hitch horizontal pins & bushings
Good
hitch vertical pins & bushings
Good
final drives
4
0
0
axles, differentials, finals-leaks
No
differentials
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
tires
1
0
0
Tire Size - TIRES
23.5R25
Rims / Wheels Condition
Good
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Maxam MS302
46
96
Left Rear
Maxam MS302
46
96
Right Front
Maxam MS302
45
94
Right Rear
Maxam MS302
45
94
comments, misc. repairs, general remarks
date of machine inspection
Inspected 10/31/2023 with 11 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Powered by Mascus USA