Quick Search

CAT 613C

CAT 613C

Year
2002
Working hours
5,282 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Scottsdale, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 613C
Empire Southwest LLC
CategoryScrapers
Serial Number8LJ02501
Unit NumberCN13283
Catalog Number10155899
Year2002
Hours5,282 h
CountryUnited States
LocationScottsdale, United States
Pricing
Price Excluding Tax289,474 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
ROPS - EnclosedROPS - Enclosed
TRANSMISSION GUARDTRANSMISSION GUARD
Additional informationAir Conditioning
Comment: S800
ECM DOWNLOAD: YES
Engine Tier Rating: Non-rated
Online Owner's Manual
PRODUCT LINK: INCLUDES
ROCK GUARD
ROPS: ENCLOSED
SELF LOADING
TIRE SIZE: 23.5-25
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering