X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 26882 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
Scrapers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Scrapers

Get an email alert when new equipment matching "Current filter" will be added

180 Search results for "Current filter"
Displaying: 97 - 108 Sort by:   ads/page
Caterpillar 613, 10,000 USDScrapers
Shakopee, MN, US
Year: 1972
ZIEGLER CAT

orops
Caterpillar 627K, 651,200 USDScrapers
Kansas City, MO, US
Year: 2016, Working hours: 2431 h
FOLEY EQUIPMENT COMPANY

push pullproduct link
Caterpillar 631E, 235,759 USDScrapers
Bossier City, LA, US
Year: 1999, Working hours: 13911 h
LOUISIANA CAT

air conditioner
Caterpillar 631K, 765,000 USDScrapers
Henderson, NV, US
Year: 2018, Working hours: 857 h
CASHMAN EQUIPMENT CO.

ultra low sulfur diesel fuel
Caterpillar 615C, 239,900 USDScrapers
Dodge City, KS, US
Year: 2006, Working hours: 3782 h
FOLEY EQUIPMENT COMPANY

guard, transmission, Conditions
Caterpillar 637EII, 89,900 USDScrapers
Shakopee, MN, US
Year: 1997, Working hours: 35157 h
ZIEGLER CAT

eropslightingam fm radiocushion hitchguard, transmission, Conditions
Caterpillar 623K, 650,000 USDScrapers
Fresno, CA, US
Year: 2015, Working hours: 3935 h
QUINN COMPANY

ultra low sulfur diesel fuel
Caterpillar 637EII, 220,000 USDScrapers
Topeka, KS, US
Year: 1998, Working hours: 14306 h
FOLEY EQUIPMENT COMPANY

eropspush pulllightingcushion hitchguard, transmission, Conditions
Caterpillar 621F, 102,000 USDScrapers
CO, US
Year: 1994, Working hours: 8317 h
WAGNER EQUIPMENT CO

air conditionerengine, Conditions
Caterpillar 613, 7,000 USDScrapers
Hurricane, UT, US
Year: 1976, Working hours: 7809 h
WHEELER MACHINERY CO.
Caterpillar 631E, 65,000 USDScrapers
Mesa, AZ, US
Year: 1989, Working hours: 11850 h
EMPIRE MACHINERY

eropscushion hitchtransmission guard
Caterpillar 621K, 531,100 USDScrapers
Hobbs, CO, US
Year: 2014, Working hours: 3173 h
WAGNER EQUIPMENT CO
 
Compare products