X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25351 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
Scrapers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Scrapers

Get an email alert when new equipment matching "Current filter" will be added

179 Search results for "Current filter"
Displaying: 85 - 96 Sort by:   ads/page
Caterpillar 637G, 665,000 USDScrapers
Springfield, IL, US
Year: 2014, Working hours: 4911 h
ALTORFER INC.

eropspush pullcushion hitchscraper, coalguard, transmission, Conditions
Caterpillar 613C, 46,800 USDScrapers
Call, MN, US
Year: 1986, Working hours: 22347 h
ZIEGLER CAT
Caterpillar 623G, 398,000 USDScrapers
Fresno, CA, US
Year: 2008, Working hours: 7319 h
QUINN COMPANY

retarder
Caterpillar 613CII, 104,908 USDScrapers
Brownstown Twp., MI, US
Year: 1999, Working hours: 2283 h
MICHIGAN CAT
, Conditions
Caterpillar 613, 16,500 USDScrapers
Shakopee, MN, US
Year: 1972
ZIEGLER CAT

orops
Caterpillar 623K, 586,000 USDScrapers
Aurora, CO, US
Year: 2014, Working hours: 4927 h
WAGNER EQUIPMENT CO
Caterpillar 627K, 770,500 USDScrapers
Topeka Area, KS, US
Year: 2016, Working hours: 2196 h
FOLEY EQUIPMENT COMPANY

push pullproduct link
Caterpillar 631E, 235,759 USDScrapers
Bossier City, LA, US
Year: 1999, Working hours: 13911 h
LOUISIANA CAT

air conditioner
Caterpillar 613C, 157,800 USDScrapers
Mesa, AZ, US
Year: 2006
EMPIRE MACHINERY

anti-theft systemtransmission guard
Caterpillar 615C, 244,900 USDScrapers
Olathe, KS, US
Year: 2006, Working hours: 3733 h
FOLEY EQUIPMENT COMPANY

guard, transmission, Conditions
Caterpillar 623K, 650,000 USDScrapers
City Of Industry, CA, US
Year: 2015, Working hours: 3253 h
QUINN COMPANY

ultra low sulfur diesel fuel
Caterpillar 621K, 667,000 USDScrapers
San Antonio, TX, US
Year: 2015, Working hours: 1763 h
HOLT CAT

eropsair conditionerhigh ambient coolingcushion hitch
 
Compare products