X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28379 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
Scrapers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Country
+
Dealer
+
Country
+
Features
+

Scrapers

Get an email alert when new equipment matching "Current filter" will be added.

Used Scrapers for Sale

Tractor scrapers serve well in numerous earthmoving applications requiring material to be placed and spread with accuracy and efficiency. Available in designs including towed, elevating, coal bowl and open bowl, these machines are often used for construction, agriculture and other industries that require fast loading and versatile performance. On Cat Used, you'll find used scrapers for sale from Caterpillar and other manufacturers, all at affordable prices.

213 Search results for "Current filter"
1..161718
Displaying: 205 - 213 Sort by:   ads/page
Caterpillar 621F, 159,500 USDScrapers
Macon, GA, US
Year: 1999, Working hours: 6501 h
YANCEY BROS. CO.

air conditioner
Caterpillar 631K, 787,500 USDScrapers
San Antonio, TX, US
Year: 2017, Working hours: 2830 h
HOLT CAT

air conditionerretarder
Caterpillar 621G, 149,399 USDScrapers
Prince George, BC, CA
Year: 2004, Working hours: 10616 h
FINNING CANADA

am fm radio
Caterpillar 621F, 60,060 USDScrapers
Kamloops, BC, CA
Year: 1997, Working hours: 6209 h
FINNING CANADA
Caterpillar 621F, 60,060 USDScrapers
Merritt, BC, CA
Year: 1997, Working hours: 10539 h
FINNING CANADA
Caterpillar 621B, 33,784 USDScrapers
Lac La Biche, AB, CA
Year: 1981, Working hours: 8553 h
FINNING CANADA
Caterpillar 627H, On RequestScrapers
Clayton, VI, AU
Year: 2010, Working hours: 2933 h
WILLIAM ADAMS PTY. LTD.
Caterpillar 627G, 233,821 USDScrapers
Offsite, VI, AU
Year: 2003, Working hours: 19000 h
WILLIAM ADAMS PTY. LTD.
Caterpillar 627G, 233,821 USDScrapers
Offsite, VI, AU
Year: 2003, Working hours: 18400 h
WILLIAM ADAMS PTY. LTD.
 
Compare products
1..161718
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources