X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25159 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
Scrapers
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Country
+
Dealer
+
Country
+
Features
+

Scrapers

Get an email alert when new equipment matching "Current filter" will be added.

Used Scrapers for Sale

Tractor scrapers serve well in numerous earthmoving applications requiring material to be placed and spread with accuracy and efficiency. Available in designs including towed, elevating, coal bowl and open bowl, these machines are often used for construction, agriculture and other industries that require fast loading and versatile performance. On Cat Used, you'll find used scrapers for sale from Caterpillar and other manufacturers, all at affordable prices.

195 Search results for "Current filter"
1..151617
Displaying: 193 - 195 Sort by:   ads/page
Caterpillar 621F, 60,160 USDScrapers
Kamloops, BC, CA
Year: 1997, Working hours: 6209 h
FINNING CANADA
Caterpillar 621F, 60,160 USDScrapers
Merritt, BC, CA
Year: 1997, Working hours: 10539 h
FINNING CANADA
Caterpillar 627H, 492,015 USDScrapers
Clayton, VI, AU
Year: 2010, Working hours: 2933 h
WILLIAM ADAMS PTY. LTD.
, Conditions
 
Compare products
1..151617