X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27142 machines for sale
Current filter
Category
Construction
x
Road Construction Equipment
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Road Construction Equipment

Get an email alert when new equipment matching "Current filter" will be added

1,460 Search results for "Current filter"
Displaying: 85 - 96 Sort by:   ads/page
Caterpillar 140M3, 366,436 USDmotor graders
Safford, AZ, US
Year: 2019, Working hours: 211 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 12M3, 318,044 USDmotor graders
Tucson, AZ, US
Year: 2018, Working hours: 272 h
EMPIRE MACHINERY
, Specifications Cat Certified Used
Caterpillar 120M2 AWD, 281,060 USDmotor graders
Mesa, AZ, US
Year: 2017, Working hours: 1588 h
EMPIRE MACHINERY

pushblock, Specifications Cat Certified Used
Caterpillar 120M2, 292,000 USDmotor graders
Corpus Christi, TX, US
Year: 2017, Working hours: 855 h
HOLT CAT

pushblocklightingultra low sulfur diesel fuelripperaccumulators, Specifications Cat Certified Used
Caterpillar 12M3, 286,120 USDmotor graders
Apache Junction, AZ, US
Year: 2018, Working hours: 982 h
EMPIRE MACHINERY
, Specifications Cat Certified Used
Caterpillar 12M3, 192,004 USDmotor graders
Show Low, AZ, US
Year: 2015, Working hours: 3003 h
EMPIRE MACHINERY

pushblock, Specifications Cat Certified Used
Caterpillar 12M3, 330,924 USDmotor graders
Yuma, AZ, US
Year: 2019, Working hours: 232 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 120M2, 223,468 USDmotor graders
Tucson, AZ, US
Year: 2016, Working hours: 1838 h
EMPIRE MACHINERY

pushblockaccumulators, Specifications Cat Certified Used
Caterpillar 120M2 AWD, 306,820 USDmotor graders
Phoenix, AZ, US
Year: 2018, Working hours: 726 h
EMPIRE MACHINERY
, Specifications Cat Certified Used
Caterpillar 623K, 632,132 USDScrapers
Tucson, AZ, US
Year: 2018, Working hours: 2624 h
EMPIRE MACHINERY
, Cat Certified Used
Caterpillar 12M3, 221,260 USDmotor graders
Prescott, AZ, US
Year: 2016, Working hours: 2504 h
EMPIRE MACHINERY

pushblock, Specifications Cat Certified Used
Caterpillar 623K, 768,108 USDScrapers
Eloy, AZ, US
Year: 2018, Working hours: 1123 h
EMPIRE MACHINERY
, Cat Certified Used
 
Compare products